Select Your Country

Go to global website

OHV210-CHARGER-B15 Charging Station

Charger for OHV210 with built-in Bluetooth modem

Key Benefits at a Glance

  • Simple connection through Quick-Connect Code
  • Use as stationary code reader possible
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - FCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OHV210-CHARGER-B15

Operation indicatorLED green: supply
Function indicatorLED blue: Bluetooth connection
SwitchBluetooth
Key1 button
Operating voltageUB5 V DC
Operating currentIBmax. 1 A
Physical Bluetooth (Class II) , Mini USB
Transmitter frequency2402 ... 2480 MHz (Bluetooth)
Transmitter radiated power0.002 W
Output currentmax. 555 mA
Output voltage4.2 V DC
Standard conformity
Electromagnetic compatibilityEN 61000-6-1:2007
EN 61000-6-2:2005/AC:2005
EN 61000-6-3:2007/A1:2011/AC:2012
EN 61000-6-4:2007/A1:2011
Radio spectrumETSI EN 300328:V1.8.1
StandardsEN 50581:2012
FCC approvalFCC-ID: X8WBT840
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 65 °C (-22 ... 149 °F)
ConnectionSupply voltage: 5.5 mm hollow socket
Interface : Mini USB
Mass97 g
Dimensions79 mm x 79 mm x 48 mm (l x w x h)
Height48 mm
Width79 mm
Length79 mm
Scope of deliverycharger + Adapter cable, USB to mini USB