Select Your Country

Go to global website

MONAD-M08-1,25-M30-3,5/368 Mounting adapter

Key Benefits at a Glance

  • Usable for VIM3* / VIM6* vibration sensors with external thread
  • Usable for VIM8* vibration sensors
  • Robust due to stainless steet 1.4404 / AISI 316L (V4A)
  • Screw-in thread for simple installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of MONAD-M08-1,25-M30-3,5/368

Mounting adapter for VIM3*/VIM6*/VIM8* vibration sensors, internal thread M8 x 1.25 x 10, external thread M30 x 3.5, screw-in depth 45
Suitable componentsVIM3* vibration sensors
VIM6* vibration sensors
VIM8* vibration sensors
External threadfor machine mounting
Thread typemetric
Thread sizeM30 x 3.5
Screw-in depth45 mm
Internal threadfor sensor mounting
Thread typemetric
Thread sizeM8 x 1.25
Thread length10 mm
LengthL62 mm
Diameter34.64 mm
MaterialStainless steel 1.4404 / AISI 316L
Mass303 g