Select Your Country

Go to global website

V45-G-C5-GN1,5M-PUR-E1S-V45-G Connecting Cable

Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag-chain-suitable, torsion resistant

Key Benefits at a Glance

  • Hard-wearing PUR cable
  • Suitable for robotic applications / torsion resistant
  • Suitable for drag chains and abrasion resistant
  • Industrial Ethernet
  • Conforms to PROFINET
  • CAT5/CAT5e cable
  • Free of paint wetting interfering substances
  • Halogen-free

Show more

Product Compliance: Europe – CE
PROFINET interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V45-G-C5-GN1,5M-PUR-E1S-V45-G

Connector 1
Connectionplug
Construction typeRJ45
Stylestraight
Lockingsnap locking
Number of pins8
CodingPROFINET
Connector 2
Connectionplug
Construction typeRJ45
Stylestraight
Lockingsnap locking
Number of pins8
CodingPROFINET
Operating voltageUBmax. 48 V AC / 60 V DC
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector RJ45 : IEC 60603-7
Component categoryCAT5 (IEC 11801) , CAT5e (IEC 61156-6)
FlammabilityIEC 60332-1-2 / UL 2556 / ISO 6722-1 5.22 (UN ECE-R 118.01)
Ambient temperature
Cable, fixed installation-30 ... 70 °C (-22 ... 158 °F) , UL: -20 ... 70 °C (-4 ... 158 °F)
Cable, flexing-20 ... 70 °C (-4 ... 158 °F)
Plug connector
Loosening protectionavailable
Mating cyclesmin. 100
Shieldingshield connected to connector
Degree of protectionIP20
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6 mm
Bending radius> 10 x cable diameter, movable installation
> 8 x cable diameter, fixed installation
Sheath stripping forcemax. 60 N / 100 mm
Sheath colorgreen (similar to RAL 6018)
Number of cores4
Core cross section0.34 mm2 / 22 AWG
Cores colorCore 1: yellow
Core 2: orange
Core 3: white
Core 6: blue
Core construction7 x 0.254 mm ∅
twisted quad
Shieldaluminum-lined polyester foil
Tinned copper braiding
LengthL1.5 m
Drag chain suitability
Drag chain cyclesmax. 1000000
Motion velocitymax. 3 m/s
Traverse distancemax. 5 m
Accelerationmax. 2 m/s2
Torsion cyclesmin. 1000000
Torsional stress± 180 °/m
Torsion velocity35 cycles/min.
Mass97.49 g
PWIS freeyes
Halogen-freeyes
Plug connector
BodyPA, green
FlammabilityV-0
Cable
SheathingPUR based on polyether
Core insulationPP
FlammabilityFT2
complies with UN ECE-R 118.01