Select Your Country
HiC2025 SMART Transmitter Power Supply
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus powered)
- Input for 2-wire SMART transmitters and current sources
- Output for 4 mA ... 20 mA or 1 V ... 5 V
- Low power dissipation
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of HiC2025
| Signal type | Analog input |
| Safety Integrity Level (SIL) | SIL 2 | |
| Systematic capability (SC) | SC 3 |
| Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
| Rated voltage | Ur | 19 ... 30 V DC bus powered via Termination Board |
| Ripple | ≤ 10 % | |
| Rated current | Ir | ≤ 45 mA at 24 V and 20 mA source mode output |
| Power dissipation | ≤ 800 mW | |
| Power consumption | ≤ 1.1 W |
| Connection side | field side | |
| Connection | SL2: 5a(+), 1b(-); 5a(+), 5b(-) | |
| Input signal | 4 ... 20 mA limited to approx. 26 mA | |
| Voltage drop | approx. 5 V on SL2: 5a(+), 1b(-) | |
| Available voltage | ≥ 15 V at 20 mA , ≥ 18 V at 4 mA on SL2: 5a(+), 5b(-) |
| Connection side | control side | |
| Connection | SL1: 8a(+), 7a(-) | |
| Load | 0 ... 350 Ω (source mode) | |
| Output signal | source mode: 4 ... 20 mA or 1 ... 5 V (internal resistor: 250 Ω, 0.1 %) sink mode: 4 ... 20 mA, operating voltage 10 ... 30 V For additional internal or external loads the voltage drop has to be considered, e. g. 250 Ω x 20 mA = 5 V. | |
| Ripple | 20 mV rms |
| Deviation | at 20 °C (68 °F) < 0.1 % of full scale, incl. non-linearity and hysteresis (source mode and sink mode 4 ... 20 mA) ≤ ± 0.2 % incl. non-linearity and hysteresis (source mode 1 ... 5 V) | ||||
| |||||
| Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) | ||||
| Settling time | ≤ 50 ms | ||||
| Rise time/fall time | ≤ 10 ms | ||||
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
| Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
| Output/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff |
| Display elements | LED | |
| Control elements | DIP switch | |
| Factory setting | output: current source | |
| Configuration | via DIP switches | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Electromagnetic compatibility | NE 21:2017 EN 61326-3-2:2018 For further information see system description. | |
| Degree of protection | IEC 60529:2001 | |
| Protection against electrical shock | UL 61010-1:2018 |
| Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP20 | |
| Mass | approx. 100 g | |
| Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | |
| Mounting | on termination board | |
| Coding | pin 1 and 3 trimmed For further information see system description. |
| EU-type examination certificate | CESI 06 ATEX 017 | |||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Supply | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Equipment | SL2: 5a(+), 5b(-) | |||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Equipment | SL2: 5a(+), 1b(-) | |||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Certificate | CESI 19 ATEX 027 X | |||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Directive conformity | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| FM approval | ||||||||
| ||||||||
| UL approval | E106378 | |||||||
| ||||||||
| IECEx approval | ||||||||
| ||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.

