Select Your Country

Go to global website

IQC50-20 50pcs RFID Tag

RFID tag

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • 64 bit Fixcode
  • Degree of protection IP68
  • Readable and writable from both sides
  • 2528 bit memory available

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQC50-20 50pcs

Operating frequency13.56 MHz
Transfer rate26 kBit/s
Chip TypeI-CODE SLIX2 (NXP)
EEPROM2528 Bit
UID64 Bit
Memory organization4 bytes/block
Read cyclesunlimited
Write cycles100000
Data retention period50 years
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-1
ISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 90 °C (-40 ... 194 °F)
Degree of protectionIP68
Material
HousingPA 6
Installation
In airyes
Mass1 g
Dimensions
Height2.5 mm
Diameter20 mm
Construction typeCylindrical
NotePackaging unit, 50-piece