Select Your Country

Go to global website

V112-G-BK3M-PUR-ABG-V112-G Connecting Cable

Cordset M12 socket straight to M12 plug straight A-coded, 12-pin, PUR cable black, shielded, drag-chain-suitable

Key Benefits at a Glance

  • Suitable for drag chains and abrasion resistant
  • Degree of protection IP65 / IP67
  • Resistant to microbes and hydrolysis
  • Halogen-free
  • Immunity to vibration, with mechanical latching
  • Knurled nut suitable for tool assembly

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V112-G-BK3M-PUR-ABG-V112-G

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins12
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins12
CodingA-coded
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 1.5 A
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581; DIN EN 60332-2-2
Microbial resistanceEN 50396 / DIN VDE 0282-10
Hydrolysis resistanceEN 50396 / DIN VDE 0282-10
Oil resistanceDIN EN 60811-404
Ambient temperature
Plug connector-25 ... 85 °C (-13 ... 185 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Plug connector
Tightening torque0.6 Nm
Loosening protectionintegrated
Tool installationstraight knurling and hexagon nut SW = 13 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP65 / IP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter6.5 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Sheath colorblack (similar to RAL 9005)
Number of cores12
Core cross section0.14 mm2
Cores colorCore 1: brown
Core 2: blue
Core 3: white
Core 4: green
Core 5: pink
Core 6: yellow
Core 7: black
Core 8: grey
Core 9: red
Core 10: violet
Core 11: grey/pink
Core 12: red/blue
Core construction18 x 0.1 mm ∅
Shieldtinned copper braiding, 80 % coverage
LengthL3 m
Cable codeLSPYwC11Y
Drag chain suitability
Drag chain cyclesmax. 5000000
Motion velocitymax. 3.3 m/s
Accelerationmax. 5 m/s2
Torsion cyclesmax. 2000000
Torsional stress± 30 °/m
Mass288 g
Halogen-freeyes
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPUR, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-0
Cable
SheathingPUR
Coresbare copper (Cu)
Core insulationPP
Chemical resistancegood
Oil resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2
Cable marking sleeve2x PUR transparent , fixed to cable