Select Your Country

Go to global website

STANDARD DUTY PEDESTAL MOUNT Pedestal Mount

Pedestal mount, standard duty mount for Tab-Ex 03 for use in hazardous areas or locations in Zone 1/21 and Division 1

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of STANDARD DUTY PEDESTAL MOUNT

DescriptionOnly for use in non-hazardous environments
Pedestal Mount 6,5" – with ball head and wingnut. Compatible with Universal Tablet Holder (Tab-Ex 03 / 04 Pro / 05) and the USB-C vehicle holder VH-C S03 (Smart-Ex 03).
Colorblack
Mass201 g
SeriesTab-Ex® 05 DZ1 , Tab-Ex® 05 DZ2 , Tab-Ex® 05 D2 , Tab-Ex® 04 Pro , Smart-Ex® 203 , Tab-Ex® 03 DZ1 , Tab-Ex® 03 DZ2 , Smart-Ex® 03