Select Your Country

Go to global website

NO LONGER FOR SALE

VB12-220-S Barcode scanner

Barcode scanner

Key Benefits at a Glance

  • Line scanner
  • Optimal price/power ratio
  • Large reading angle
  • Flat housing
  • Side light outlet enables installation when space is at a premium
  • Engine control (On/Off) possible

Show more

Product Compliance: Europe – CE
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VB12-220-S

Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Beam divergence< 1.5 mrad
Pulse length0.45 ms
Repetition rate500 Hz
max. pulse energy0.45 µJ
Scan rate350 s-1 or 500 s-1
Viewing angle70 °
Read distance30 ... 220 mm
Optical faceLateral (broad side at 78° angle )
Resolution0.2 mm ( 8 mils )
Operation indicatorLED red: Power on (POWER ON) , LED green: Laser on (LASER ON), LED yellow: external trigger signal applied (EXT. TRIG.)
Data flow indicatorLED green flashing: Data transfer carried out (TX-DATA)
Function indicatorLED red: signals the successful read-in of a barcode (GOOD READ)
Operating voltageUB10 ... 30 V DC
Power consumptionP01.5 W
Interface typeserial , RS-232 and RS-485 up to 115.2 kBit/s
Input typeExternal triggering
Input typeDigital input programmable
Signal output2 outputs programmable
Switching voltagemax. 50 V DC
Switching currentmax. 50 mA
Voltage dropUd0.3 V at load current ≤ 10 mA
Directive conformityEMC Directive 2004/108/EC
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 55022
Degree of protectionEN 60529
Laser classIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humidity90 % , non-condensing
Shock resistanceIEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis
Vibration resistanceIEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis
Degree of protectionIP65
Connection25-pin Sub-D connector
Material
HousingMagnesium, Polycarbonate
Cable
LengthL100 cm
Mass100 g
Dimensions
Height22 mm
Width80 mm
Depth50 mm