Select Your Country

Go to global website

UCC4000-50GK-B26-0,15M-Y Ultrasonic Sensor

Single head system

Key Benefits at a Glance

  • Thread M50
  • PTFE coated transducer
  • Physical LIN interface
  • Temperature compensation
  • Resolution 16 Bit

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UCC4000-50GK-B26-0,15M-Y

Sensing range250 ... 4000 mm
Dead band0 ... 250 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 75 kHz
Operating voltageUB8 ... 18 V DC , ripple 10 %SS
No-load supply currentI0≤ 20 mA at 12 V DC
Power consumptionP0≤ 250 mW in the measurement operating mode
Time delay before availabilitytv≤ 95 ms
Interface typePhysical LIN interface
Transfer rate19.2 kBit/s (8N1)
Cycle time80 ms
Resolution2.5 mm
Repeat accuracy≤ 0.1 % of full-scale value
Temperature influence3 % of full-scale value over the entire temperature range
Electromagnetic compatibility
Directive 2014/30/EUEN IEC 60947-5-2:2020 : chapter 8.2.6.2.2, 8.2.6.2.3, 8.2.6.3
The sensor is designed to be supplied by a battery. The sensor signals are further processed in a control unit, which is also responsible for EMC protection.
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typefixed cable with plug
Degree of protectionIP66 / IP67 ( connector excluded )
Material
HousingPBT
Transducerepoxy resin/hollow glass bead mixture; Polyurethane foam, PTFE coated
Connector
TypeJST connector: PHR-3
Number of pins3
Cable
Cable diameter3 x 0.25 mm2
MaterialPVC
LengthL150 mm
Mass100 g
Dimensions
Height37 mm
Width50 mm
Length50 mm
Output
Temperature compensation
Address setting 7
Scope of delivery1 Nut plastic