Select Your Country

Go to global website

ML17-54/59/103/115a/154 Retroreflective Sensor

Retroreflective sensor with polarization filter

Key Benefits at a Glance

  • Compact, versatile housing
  • 360° high visibility LEDs
  • Basic version with single output stage
  • Tamper-proof version with no adjustments
  • Fixed cable with quick disconnect plug
  • M8-plug connection

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of ML17-54/59/103/115a/154

Effective detection range0 ... 3.5 m
Reflector distance50 ... 3500 mm
Threshold detection range5 m
Reference targetFE-RR1 reflector
Light sourceLED
Light typemodulated visible red light , 626 nm
Polarization filteryes
Ambient light limit≤ 10000 Lux
Operation indicatorLED green
Function indicatorLED yellow, lights up with receiver lit
Operating voltageUB10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentI0< 25 mA
Operating currentIB100 mA max per output
Time delay before availabilitytv≤ 200 ms
Switching typedark-on
Signal output1 PNP, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2.5 V DC
Switching frequencyf500 Hz
Response time≤ 1 ms
Product standardEN 60947-5-2
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP67
Connection150 mm PVC cable with 4-pin, M8 connector
Material
HousingABS
Optical faceAcrylic
Massapprox. 40 g
Dimensions
Height34.5 mm
Width15 mm
Length29.3 mm