Select Your Country

Go to global website

LOW-POWER-SIGNAL-12M-1/10,5Mol Safety Edge

Safety edge

Key Benefits at a Glance

  • Safety thru-beam sensor
  • Modulated infrared light
  • No additional mounting materials required
  • For mounting GP series rubber profiles
  • Comprehensive accessories

Show more

Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of LOW-POWER-SIGNAL-12M-1/10,5Mol

Effective detection range1 ... 12 m
Threshold detection range12 m
Number of protective field beams1
Light sourceIRED
Light type880 nm IR light pulsed
MarkingCE
Optical facefrontal
Ambient light limit100000 Lux
Operation indicatorLED yellow
Function indicatorLED yellow:
constantly on - object detected
constantly off - object not detected
Operating voltageUBbattery operated 3 ... 6 V DC
Coiled Cable: 9 ... 27 V DC
Operating currentIBbattery operated 1.6 mA
coiled 3.8 mA
Output typeOSE
Switching typelight-on
Signal output900 Hz , transistor output loadable with max. 20 mA, short-circuit protected
Energized/De-energized delaytyp. 100 ms
Functional safetyISO 13849-1 , Cat. 2 PL d
Product standardEN 61000-6-2, EN 61000-6-3 , EN 12978
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Storage temperature-25 ... 75 °C (-13 ... 167 °F)
Degree of protectionIP67 according to EN 60529 molded
ConnectionPUR cable
0.14 mm2 3 conductor , halogen-free
Material
HousingEmitter: black ABS / Receiver: Lexan (PC) , black
Massat 1 m Cable: 21 g
at 10,5 m Cable: 155 g
Dimensions
Length39 mm
Diameter12 mm