Select Your Country

Go to global website

AOS 3230-W Safety Control Unit

Safety control unit

Key Benefits at a Glance

  • Safety control unit
  • Safety category 3 in accordance with ISO 13849-1
  • Power/function indicator LEDs
  • Signaling contacts with wiper function
  • one OSE input
  • force-guided safety relay
  • For evaluating the LOW-POWER SIGNAL safety thru-beam sensor

Show more

Product Compliance: Europe – CE
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of AOS 3230-W

MarkingCE
Operation indicatorLED green: power on
Function indicatorLED yellow: safety loop has been interrupted
LED green: Safety loop closed
Operating voltageUB
230 V AC ± 10 %
Power consumptionP0max. 6 VA
Output typerelay, NO contact
Switching voltage250 V AC / 50 V DC
Switching currentmax. 1.25 A
Energized/De-energized delaytyp. 500 ms
Response time≤ 20 ms
Output typeSignal output
change-over contact
Switching voltage250 V AC / 50 V DC
Switching currentmax. 1.25 A
Response time< 20 ms
Functional safetyISO 13849-1 , Cat. 3 PL d
Product standardEN 61000-6-2, EN 61000-6-3
Ambient temperature5 ... 55 °C (41 ... 131 °F)
Storage temperature-25 ... 65 °C (-13 ... 149 °F)
Degree of protectionIP66 according to EN 60529
Connectionscrew terminals , lead cross section 2 x 1 mm2
Material
HousingPolycarbonate
Mass590 g
Dimensions
Height95 mm
Width130 mm
Depth57 mm