Select Your Country

Go to global website

IUK-SMA-10M-LL240F-FRNC-TNC Adapter Cable

Adapter cable SMA plug straight to TNC plug straight, FRNC coaxial cable black, UV resistant

Key Benefits at a Glance

  • UV resistant
  • Flame resistant cable
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of IUK-SMA-10M-LL240F-FRNC-TNC

Connector 1
Construction typeSMA connector 1/4-36 UNS-2B
Stylestraight
Lockingscrew connection
Connector 2
Construction typeTNC connector 7/16-28 UNEF
Stylestraight
Lockingscrew connection
Impedance50 Ω ± 2 Ω
Signal attenuation29.1 dB/100 m @ 900 MHz
Plug connectionSMA connector : IEC 60169-15
TNC connector : IEC 60169-17
FlammabilityIEC 60332-1-2
Operating temperature-40 ... 70 °C (-40 ... 158 °F)
Connector 1
Tightening torque0.79 ... 1.13 Nm
Tool installationhexagon nut SW = 8 mm
Mating cyclesmin. 500
Connector 2
Tightening torque0.46 ... 0.69 Nm
Tool installationstraight knurling
Mating cyclesmin. 500
Cable
Sheath diameter5.5 mm
Bending radius≥ 44 mm , movable installation
≥ 22 mm , fixed installation
Sheath colorblack (similar to RAL 7021)
Conductor constructioninner conductor copper, stranded wire ∅ 1.44 mm
outer conductor aluminium foil tinned copper braiding ∅ 4.2 mm
Core constructioncoaxial
LengthL10 m
Mass463 g
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Sealsilicone
Contact surfacegold plated (Au)
Connector 2
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
Sealsilicone
Contact surfacegold plated (Au)
Cable
SheathingFRNC
Core insulationPE
UV resistanceyes
Flammabilityflame retardant