Select Your Country

Go to global website

ICA-SL-9MCS-70MM-IO-V1 Signal Tower IO-Link

Signal tower with IO-Link, featuring 9 segments and a siren

Key Benefits at a Glance

  • 9 Multicolor Segmente
  • Signal image configurable
  • Siren adjustable (80 ... 105 dB)
  • Connection via M12 connector
  • IP69K

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ICA-SL-9MCS-70MM-IO-V1

Light typeLED
Light color: MC > 1 000 000 colors, configurable via IO-Link
Signal patterns: blink, flash, continuous, double flash, triple flash, all-round
Signal typeMulti-tone, 10 tones, adjustable
Volume max. 105 dB at a distance of 1 m
Adjustment range 80 ... 105 dB
UL File NumberE223176
Colorblack
FrequencyFlash frequency can be configured
Insulation voltageUiUi = 50 V / Uimp = 330 V
Rated operating voltageUe24 V DC ± 20 %
Rated operating currentIe405 mA
Surge protectionCategory I
Inrush current800 mA
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Firmware update
Process dataOutputs 3 Byte
- light = 16 Bit
- Sound = 8 Bit
Vendor ID1 (0x0001)
Device ID983825 (0x0F0311)
Transfer rateCOM3 (230.4 kbits/s)
Min. cycle time6 ms
SIO mode supportno
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005-08
EN 61000-6-4:2007-01
EN 61000-6-4/A1:2011-02
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
Emitted interferenceEN 61000-6-4:2007-01
EN 61000-6-4/A1:2011-02
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Pollution degree3
Degree of protectionIP66 / IP69K
Protection class3
MaterialPC
InstallationFloor mounting, pipe mounting
Mass570 g
Dimensions
Height271 mm
Diameter72 mm
Connection possibilitiesM12 plug, 4-pin
Life spanOptical: max. 50,000 h
Acoustic: min. 5000 h