Select Your Country

Go to global website

VBA-2E1A-CB-N/E2-S ASi PCB Module

AS-Interface printed circuit-board module for integrating custom electronics

Key Benefits at a Glance

  • A/B node with extended addressing possibility for up to 62 nodes
  • Communication monitoring
  • Inputs according to NAMUR in acc. with EN 60947-5-6
  • Power supply of inputs and the output from AS-Interface
  • Function display for bus and inputs
  • Lead breakage and short-circuit monitoring of the output
  • Connection via screw terminals

Show more

Product Compliance: Europe – CE
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VBA-2E1A-CB-N/E2-S

Node typeA/B node
LED PWR/FAULTdual LED green/red
LED 1 green: AS-Interface voltage OK
LED 1 red: communication error or address is 0
LED 1 green/red flashing: short-circuit or lead breakage
LED IN2 LEDs yellow;
LED 2 yellow illuminated: switching state IN1 ON, otherwise OFF
LED 3 yellow illuminated: switching state IN2 ON, otherwise OFF
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 40 mA (without sensors) / max. 150 mA
Protection classIII
Number/Type2 inputs for NAMUR Sensors
Supplyfrom AS-Interface
Voltage8 V
Input current≤ 8 mA (limited internally)
Switching pointOFF ≤ 1.2 mA
ON ≥ 2.1 mA
according to DIN EN 60947-5-6
Number/Type1 electronic output, switched low, overload and short-circuit proof, lead breakage and short-circuit monitored
Supplyfrom AS-Interface
Voltage21 ... 31 V
Currentmax. 100 mA
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
ProfileS-D.A.E
IO codeD
ID codeA
ID1 code7
ID2 codeE
Data bits (function via AS-Interface)InputOutput
D0 - OUT1
D1 - -
D2 IN1 -
D3 IN2 -
Parameter bits (programmable via AS-i)function
P0not used
P1not used
P2not used
P3not used
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20 (completely fitted) according to EN 60529
Connectionscrew terminal strip
max. conductor cross section 1 mm2
Mass20 g
Dimensions
Height1.6 mm
Width55 mm
Length51 mm