Select Your Country

Go to global website

OBT120-R3-E2-P Diffuse Mode Sensor (BGS)

Diffuse mode sensor based on triangulation principle with background suppression (BGS) for standard applications, miniature design, 120 mm adjustable sensing range, red light, light-on, PNP output, fixed cable

Key Benefits at a Glance

  • Ultra-small housing design
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Highly visible light spot, even on dark materials
  • Precision object detection, almost irrespective of the color
  • Adjustable sensing range

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBT120-R3-E2-P

Detection range1 ... 120 mm
Detection range min.1 ... 20 mm
Detection range max.1 ... 120 mm
Adjustment range20 ... 120 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Black-white difference (6 %/90 %)< 10 % at 120 mm
Diameter of the light spotapprox. 10 mm at a distance of 120 mm
Opening angleapprox. 6 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 5000 Lux
MTTFd782 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: Power on
flashing (approx. 4 Hz) Short circuit/overload indication
Function indicatorLED yellow ON: lights when object is detected
Start teach in: LED green/yellow in-phase flashing 2.5 Hz
End teach in: LED green/yellow alternate flashing 2.5 Hz
Operating voltageUB12 ... 24 V DC , class 2
No-load supply currentI0< 25 mA
Protection classIII
Control inputexternal Teach-In
Switching typePNP normally open / light on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 24 V DC
Switching currentmax. 50 mA , resistive load
Voltage dropUd≤ 1.5 V DC
Switching frequencyfapprox. 500 Hz
Response time1000 µs
Product standardEN 60947-5-2
UL approvalE87056 , cULus Recognized, Class 2 Power Source
Further UL information see section "Additional Information"
Ambient temperature-25 ... 55 °C (-13 ... 131 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical facePlastic
CablePUR
Massapprox. 18 g
Dimensions
Height26 mm
Width7.5 mm
Depth13.8 mm
Cable length2 m