Select Your Country

Go to global website

MH 01-M12 D10 Mounting Aid

Mounting bracket for cylindrical sensors

Key Benefits at a Glance

  • Suitable for M12 sensors
  • Simple and fast mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MH 01-M12 D10

Inside diameter10 mm
MaterialClamping cylinder: Die-cast zinc
Support bracket: Steel
Dimensions
Height51.5 mm
Width25 mm
Length25 mm
Noterod not included