Select Your Country

Go to global website

OBE6000-12GM40-SE5-0,65M-V1 Thru-Beam Sensor

Thru-beam sensor, M12 threaded housing design, metal housing, front optical face, 6 m detection range, red light, light/dark on, 1 PNP output, fixed cable with M12 plug

Key Benefits at a Glance

  • Robust M12 threaded housing
  • Less space required
  • Light-on/dark-on, programmable
  • Degree of protection IP67
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBE6000-12GM40-SE5-0,65M-V1

EmitterOBE6000-12GM40-S-0,65M-V1
ReceiverOBE6000-12GM40-E5-0,65M-V1
Effective detection range0 ... 6000 mm
Threshold detection range8500 mm
Adjustment range500 ... 8500 mm
Reference targetreceiver
Light sourceLED
Light typered , 640 nm
Angle deviation+/- 2 °
Diameter of the light spotapprox. 800 mm at a distance of 6 m Red light
Opening angleapprox. 4
Optical facefrontal
Ambient light limitEN 60947-5-2 ; 20000 Lux
MTTFd806 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: Power on
Function indicatorLED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Control elementssensitivity adjustment , receiver
Operating voltageUB10 ... 30 V DC , class 2
Ripple10 %
No-load supply currentI0≤ 30 mA (emitter and receiver)
Control inputlight on +UB
dark on: 0 V
Switching typelight/dark on electrically switchable
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 2 V
Switching frequencyf≤ 1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
Standard conformity
StandardsUL 508
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
ApprovalsCE, cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67
Connectionfixed cable with 4-pin, M12 x 1 connector
Emitter: grey ; Receiver: grey
Material
Housingbrass, nickel-plated
Optical facePMMA
Cable
LengthL650 mm
Massapprox. 45 g (device)
Dimensions
Length45 mm
Diameter12 mm