Select Your Country

Go to global website

LAD 2B / Modul 3 Cable Junction Box

Junction box

Key Benefits at a Glance

  • Compact design
  • Degree of protection IP65
  • impact-resistant plastic
  • compatible with GfA and MFZ
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of LAD 2B / Modul 3

MarkingCE
Degree of protectionIP65
Connectionscrew terminals , lead cross section 2 x 1 mm2
Material
HousingPA 6 GF30
black or light gray
Massapprox. 93 g
Dimensions
Height52 mm
Width123 mm
Depth45 mm