Select Your Country

Go to global website

R30/60 Reflector

Reflector with mounting holes

Key Benefits at a Glance

  • Reflector suitable for polarization filter light barriers
  • Mounting holes for simple installation
  • Sleek design
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of R30/60

Effective detection rangeapprox. 8 m
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
MaterialPMMA
Dimensions
Height30 mm
Width81 mm
Depth8.7 mm
Mountingmounting hole
Number of mounting holes2