Select Your Country

Go to global website

OBE10M-18GF60-S2PP-5M-IR Thru-Beam Sensor Kit

Thru-beam sensor, M18 threaded housing design, plastic housing, 10 m detection range, infrared light, light/dark on, DC version, 2 push-pull outputs, fixed cable

Key Benefits at a Glance

  • Sensing range 10 m
  • With increased sealing, degree of protection IP68
  • Integrated circuit
  • Narrow opening angle, suitable for mounting in pairs
  • Not sensitive to ambient light
  • DC voltage version
  • Test input
  • Reverse polarity protection
  • Short-circuit protected
  • Switching status indicator, yellow LED
  • Fixed cable

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OBE10M-18GF60-S2PP-5M-IR

EmitterOBE10M-18GF60-S-5M-IR
ReceiverOBE10M-18GF60-2PP-5M-IR
Effective detection range0 ... 10 m
Threshold detection range12 m
Light sourceIRED
Light typemodulated infrared light , 850 nm
Diameter of the light spotapprox. 1500 mm at a distance of 10 m
Opening angleEmitter: +/- 5 ° ; Receiver: +/- 10 °
Optical facefrontal
Ambient light limit10000 Lux
Accessories providedMounting nuts
MTTFd606 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorEmitter: LED green: Power on
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Operating voltageUB10 ... 30 V DC
No-load supply currentI0Emitter: ≤ 17 mA
Receiver: ≤ 13 mA
Protection classClass III
Test inputemitter deactivation at 0 V
Switching typedark-on and light-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage dropUd≤ 1.5 V DC
Switching frequencyf80 Hz
Response time6 ms
Product standardEN 60947-5-2
CE conformityCE
UKCA conformityUKCA
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity90 % , non-condensing
Degree of protectionIP67 / IP68
Connectionfixed cable Receiver: grey ; Emitter: black
Material
HousingPC , black
Optical facePlastic pane
Cable
LengthL5 m
Massapprox. 230 g per device
Dimensions
Length59 mm
Diameter18 mm
Thread sizeM18