Select Your Country

Go to global website

OMH-R202-04 Mounting Aid

Mounting aid for sensors and reflectors for mounting on round rod d=12 mm

Key Benefits at a Glance

  • Mounting bracket
  • Mounting plate and round rod can be mounted using a screw
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-R202-04

Materialmetal / Zinc die cast
Screwed connectionScrews for assembly included
Massapprox. 110 g
Dimensions
Height32.8 mm
Width51 mm
Length61 mm
Tightening torque6 Nm (max.)
NoteInfinitely adjustable on all axes
SeriesR201 , R202
Reflector seriesVR10 reflector , H50 reflector , H60 reflector