Select Your Country

Go to global website

NO LONGER FOR SALE

WS-UCC2500-F406-B41-01-02-IBC Wireless ultrasonic sensorWILSEN.sonic.level

Wireless ultrasonic sensor with LoRaWAN interface, especially for fill level measurement in intermediate bulk containers (IBC), sensing range 150 ... 2500 mm, resolution 1 mm

Key Benefits at a Glance

  • LoRaWAN EU868 frequency plan
  • For direct mounting in the 2-inch thread of the lid of intermediate bulk containers (IBC)
  • Battery operated
  • Data transfer via LoRaWAN
  • LoRaWAN downlink channel for querying and adjusting parameter values
  • Bluetooth interface for commissioning, parameterization and diagnostics

Show more

Product Compliance: Europe – CE
Bluetooth® interface
LoRaWAN® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WS-UCC2500-F406-B41-01-02-IBC

Detection typeultrasonic
Sensing range150 ... 2500 mm
Dead band0 ... 150 mm
Resolution1 mm
Measurement interval5 min ... 24 h
GPS sensorfor geo-positioning
Acquisition interval30 min ... 24 h
Temperature sensor
Resolution0.5 °C
Accuracy± 2 °C
Battery typehigh capacity lithium battery 3.6 V , 13000 mAh
Operating durationbattery lifetime approx. 10 years under Central European environmental conditions, 3 measurements and 3 wireless transmission per day with sufficient network coverage.
Interface typeBluetooth 5.0 LE
Transmitter radiated power+ 8 dBm
Frequency range2402 ... 2480 MHz
Interface typeLoRaWAN
SpecificationLoRaWAN interface specification V1.0.3
Device typeLoRaWAN class A device
Downlink channelyes
Transmitter frequency868 MHz
Transmitter radiated power+ 8 dBm
Frequency range863 ... 870 MHz (Europe)
Transmission interval5 min ... 24 h
Electromagnetic compatibility
Directive 2014/30/EUEN 301 489-1 V2.2.3:2019
EN 301 489-3 V2.1.1:2019
EN 301 489-17 V3.2.4:2020
EN 301 489-19 V2.1.1:2019
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300 220-2 V3.1.1:2017
EN 300 328 V2.2.2:2019
EN 303 413 V1.1.1:2017
RoHS
Directive 2011/65/EU (RoHS)EN 63000:2018
Mech. capacityEN 60947-5-2:2020
IEC 60947-5-2:2019
Shock resistanceEN 60947-5-2:2020
IEC 60947-5-2:2019
Vibration resistanceEN 60947-5-2:2020
IEC 60947-5-2:2019
Climatic conditionsEN 60947-5-2:2020
IEC 60947-5-2:2019
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP66 / IP67
Material
HousingPC (UL94-V0)
TransducerPTFE coated
front: PBT
thread: POM
Mass550 g
Dimensions
Height85 mm
Width81 mm
Length150.8 mm
Default settingLoRaWAN transmission interval = 24 h
LoRaWAN Downlink channel = enabled
LoRaWAN Downlink acknowledgement = enabled
GPS = disabled
Beam widthwide
Transmission interval24 h
Measurement interval24 h

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.

Related News and Applications

Read more on news and applications related to this product.