Select Your Country

Go to global website

ICE-EP2-G20-4B22A-P17 G20 Ethernet Controller

Ethernet G20 MDR controller for 4 lines each with up to 15 G20 MDR system modules

Key Benefits at a Glance

  • Multiprotocol capability for PROFINET and EtherNet/IP
  • Mounting directly in the support profile
  • Control of up to 120 motor rollers per controller
  • IIoT-ready thanks to OPC UA and REST API
  • Automatic detection and addressing of connected G20 system modules
  • Control via PLC or decentralized via integrated ZPA logic

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of ICE-EP2-G20-4B22A-P17

Compatible roller motorsSee data sheet information ICA-4IO-2M4-G20-B22A-P18
LED indicationsee manual
Operating voltageUB21.6 ... 30 V DC, PELV
No-load supply currentI0≤ 100 mA
Operating currentIBmax. 8.1 A
Nominal voltageUN24 V
Interface typeFieldbus
Physical 2x M12, D-coded
ProtocolHTTP (REST API)
HTTPS
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s / 100 MBit/s , Automatic baud rate detection
Interface typeCommunication interface for G20 motor roller sytem module
Physical 4x M12 connector, 4-pin, A-coded
Load currentmax. 8 A ≤ 40 °C
max. 5 A ≤ 60 °C
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55011:2016
Degree of protectionEN 60529:2000
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
UL approval
Applicationfor use in NFPA 79 applications
UL File NumberE223772
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity85 % non-condensing
Climatic conditionsFor indoor use only
Altitude≤ 5000 m above MSL
Shock and impact resistance30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions,
1000 shocks
Vibration resistance0.75 mm / 5 g 5 ... 500 Hz
Pollution degree3
Degree of protectionIP67 according to EN 60529
Mass370 g
Dimensions
Height27.5 mm
Width131.5 mm
Length54 mm
Mounting2 clips with ∅ 8 mm drill hole
The module must be secured to a solid, continuous surface using the two lugs
Cable length1.5 m (L-1, L-2, L-3, L-4)
0.3 m (ETH1, ETH2)
NoteThe flat cable routing is designed for 100 actuation cycles