Select Your Country

Go to global website

IUT-F191-IO-V1-FR2-13 RFID Read/Write Device

UHF RFID read/write device with IO-Link interface

Key Benefits at a Glance

  • Typical range of 1 m
  • Multi-tag reading capability for up to 20 tags
  • Compliant with EPC Class 1 Gen 2 and ISO/IEC 18000-63
  • LED function indicator
  • Degree of protection IP67
  • IO-Link interface

Show more

IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUT-F191-IO-V1-FR2-13

Operating frequency919 MHz … 923 MHz: Malaysia
Transmission licenses for other countries on request
Emitted power3 … 100 mW ERP adjustable
Operating distancetyp. 1 m
NoteThe achievable read and write distances depend on various factors. These include, in particular, the tag used, the configured transmit power, the installation conditions, and the ambient conditions, especially metallic materials in the surrounding area. The actual achievable read and write distances should therefore be verified under the respective operating conditions.
MTBF127 a (Operation at +40 °C)
LED green/redSolid green: power on
green flashing with short interruption (1 Hz): IO-Link mode
LED yellowRead/write operation successful
LED blueTransmission mode
Operating voltageUB18 ... 30 V DC (IO-Link)
Current consumption≤ 90 mA ( at 24 V DC )
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Process dataInput 32 Byte
Output 32 Byte
Vendor ID1 (0x0001)
Device ID4194835 (0x400213)
Transfer rateCOM3 (230.4 kbits/s)
Min. cycle time4 ms
SIO mode supportno
Compatible master port typeClass A
Class B
Degree of protectionEN 60529
Communication interfaceIEC 61131-9 / IO-Link V1.1.5
RFIDISO/IEC 18000-63
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods)
-25 ... 60 °C (-13 ... 140 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6.6
BaseAluminum
Mass700 g
Dimensions
Height47 mm
Width165 mm
Length165 mm