Select Your Country

Go to global website

P-F213-PROG-USB Programming Adapter

Programming adapter for PCV, PXV and PGV-F213 read heads

Key Benefits at a Glance

  • For configuring F213 devices
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of P-F213-PROG-USB

Connection ofPC
Interface typeUSB 2.0
Connection ofRead head
Interface typeCOM
Connection typeTerminal block ≤ 1.5 mm2
D-Sub socket 9-pin (without function)
USB socket type B
Scope of deliveryProgramming adapter