Select Your Country

Go to global website

JPT4-W-8M-PVC Connection Cable With Socket

Connection cable with socket single-ended, Junior Power Timer angled, 4-pin, PVC cable grey

Key Benefits at a Glance

  • Degree of protection IP69K
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of JPT4-W-8M-PVC

Connector 1
Connectionsocket
Construction typeJunior Power Timer
Styleangled
Number of pins4
Connector 2
Connectioncable end
Operating voltageUB12 ... 14 V AC/DC
Operating currentIBmax. 13 A
Degree of protectionEN 60529
Product standardon the basis of IEC 60227-5 and DIN EN 50525-2-51
FlammabilityIEC 60332-1-2
Ambient temperature
Plug connector-5 ... 70 °C (23 ... 158 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Plug connector
Loosening protectionsliding lock
Degree of protectionIP69K
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6.2 mm
Bending radius> 15 x cable diameter, movable installation
> 4 x cable diameter, fixed installation
Sheath colorgrey (similar to RAL 7001)
Number of cores4
Core cross section0.75 mm2
Cores colorCore 1: brown
Core 2: black
Core 3: grey
Core 4: blue
LengthL8 m
Cable codeLi YY 4 x 0,75
Mass560 g
Plug connector
BodyTPU, black
Cable
SheathingPVC
Coresbare copper (Cu)
Core insulationPVC
Flammabilityflame-resistant