Select Your Country
KFA6-ER-1.6 Conductive Switch Amplifier
Key Benefits at a Glance
- 1-channel signal conditioner
- 230 V AC supply
- Level sensing input
- Adjustable range 5 kΩ ... 150 kΩ
- Relay contact output
- Minimum/maximum control
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- PL
Technical data of KFA6-ER-1.6
| Signal type | Digital Input |
| Connection | terminals 11 (L1), 12 (N) | |
| Rated voltage | Ur | 207 ... 253 V AC, 45 ... 65 Hz |
| Power consumption | approx. 0.8 W |
| Connection side | field side | |
| Connection | terminals 1 (mass), 2 (min), 3 (max) | |
| Open circuit voltage/short-circuit current | approx. 10 V AC (approx. 1 Hz) / approx. 5 mA | |
| Control input | min./max. control system: terminals 1, 2, 3 on/off control system: terminals 1, 3 | |
| Response sensitivity | 5 ... 150 kΩ , adjustable via potentiometer (20 turns) |
| Connection side | control side | |
| Connection | terminals 7, 8, 9 | |
| Output | 1 changeover contact | |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load | |
| Energized/De-energized delay | approx. 1 s / approx. 1 s |
| Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
| Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
| Display elements | LEDs | |
| Control elements | DIP switch potentiometer | |
| Configuration | via DIP switches : switch S1 Position I open circuit current: In the open circuit current principle, the relay becomes active when the limit is reached. Position II closed circuit current: In closed circuit current principle, the relay is activated when power is applied. The relay is deactivated when the limit is reached. via potentiometer | |
| Labeling | space for labeling at the front |
| Electromagnetic compatibility | |||||
| |||||
| Low voltage | |||||
| |||||
| Insulation coordination | EN 50178:1997 | |
| Galvanic isolation | EN 50178:1997 | |
| Electromagnetic compatibility | NE 21:2006 | |
| Degree of protection | IEC 60529:2001 |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
| Degree of protection | IP20 | ||||||||||
| Connection | screw terminals , max. 2.5 mm2 | ||||||||||
| Mass | approx. 110 g | ||||||||||
| Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | ||||||||||
| |||||||||||
| Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | ||||||||||
| Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

