Select Your Country

Go to global website

IUC86-F251-M-FR1 10pcs RFID Tag

Data carrier for standard applications

Key Benefits at a Glance

  • Operating frequency 865 … 868 MHz
  • Complies with EPC Gen2 (ISO/IEC 18000-63)
  • For general purpose applications
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IUC86-F251-M-FR1 10pcs

Operating frequency865 ... 868 MHz
Polarizationlinear
Chip TypeM750 (Impinj)
Memory Bank 00 (Reserved)64 Bit
Memory Bank 01 (EPC/UII)96 Bit
Memory Bank 10 (TID)96 Bit
Memory Bank 11 (User memory)32 Bit
Read cyclesunlimited
Write cycles100000
Data retention period10 years
Radio equipment
Directive 2014/53/EUEN 302208
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock and impact resistance3 ft (1m) to concrete up to 200 cycles
Degree of protectionIP68
Material
HousingPolymer
Installation
On metalyes
In airyes
Mass17.8 g
Dimensions
Height8.9 mm
Width26 mm
Length100 mm
Construction typeRectangular type
NotePackaging unit, 10-piece