Select Your Country

Go to global website

HiCTB08-YRS-RRB-KS-CC-AI16 Termination Board

Key Benefits at a Glance

  • System board for Yokogawa ProSafe-RS
  • For 16-channel AI card SAI143
  • For 8 modules
  • Recommended module: HiC2422 (AI/AO)
  • 24 V DC supply
  • Hazardous area: spring terminals, blue
  • Non-hazardous area: Yokogawa system connector, 40-pin

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • PL

Technical data of HiCTB08-YRS-RRB-KS-CC-AI16

ConnectionX20: terminals 3, 5(+); 4, 6(-)
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing2 A , in each case for 8 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
ConnectionX20: terminals 1(+), 2(-)
Output typevolt-free transistor output , not short-circuit protected , not overload protected
Rated voltageUr30 V DC
Rated currentIr100 mA
Signal levelno fault: (external voltage) - 1 V max. for 100 mA (Tamb = 25 °C (77 °F))
power supply fault: blocked output (off-state current ≤ 10 µA)
Display elementsLED PWR1 (termination board power supply), green LED
LED PWR2 (termination board power supply), green LED
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: spring terminals , blue
Control sidenon-explosion hazardous area: Yokogawa system connector, 40-pin
Supplypluggable screw terminals , black
Fault outputpluggable screw terminals , black
Core cross sectionspring terminals:
rigid: 0.2 ... 2.5 mm2
flexible: 0.25 ... 1.5 mm2
Materialhousing: polycarbonate
Massapprox. 480 g
Dimensions205 x 175 x 153 mm (8.1 x 6.9 x 6.02 inch) (W x H x D) , depth including module assembly
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateCESI 06 ATEX 022
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000
IECEx approval
IECEx certificateIECEx CES 06.0003
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.