Select Your Country

Go to global website

WCS-MP1-M4 Mounting Plate

Mounting Plate with M4 insert nut

Key Benefits at a Glance

  • Universal mounting plate for all reading heads WCS2... and WCS3...
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS-MP1-M4

InstallationMounting plate with dovetail guide for WCS read heads.
Mounting is by using M4 screws which are screwed into the insert nuts of the mounting plate.
MaterialPA 6 GF35 Grivory
Mass35 g
Dimensions(W x H x D) 105 mm 58 mm 9.5 mm