Select Your Country

Go to global website

VAZ-T1-FK-W-PG7 ASi Passive Splitter

Passive splitter, AS-Interface to M12 round connector, ready for assembly

Key Benefits at a Glance

  • Screw mounting for simple installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • FR

Technical data of VAZ-T1-FK-W-PG7

Rated operating voltageUe26.5 ... 31.6 V
Rated operating currentIe≤ 2 A
Standard conformity
Degree of protectionEN 60529:2000
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Pollution degree3
Degree of protectionIP67
ConnectionAS-Interface flat cable
Material
ContactsCuZn
Contact surfaceAu
HousingPA
Cable
Sheath diameter4 ... 6 mm