Select Your Country

Go to global website

UB500-F42-EP-IO-V15 Ultrasonic Sensor

Ultrasonic sensor with IO-Link interface in cubic design and 1 push-pull output

Key Benefits at a Glance

  • IO-Link Interface for process data, parameterization and diagnosis
  • Selectable sound lobe width
  • TEACH-IN
  • Synchronization options
  • Push-pull output
  • Degree of protection IP67

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UB500-F42-EP-IO-V15

Sensing range30 ... 500 mm
Adjustment range50 ... 500 mm
Dead band0 ... 30 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 400 kHz
Response delay40 ms
Sensor cycle time≥ 10 ms
Temperature influence≤ ± 0,75 % of the full-scale value 20 min after switching on
Non-volatile memoryEEPROM
Write cycles300000
LED greensolid: power on
flashing: standby mode
flashing with short break: IO-Link mode
LED yellowsolid: object in evaluation range
flashing: switch point programming
LED redsolid: error
flashing: switch point programming, object not detected
fast flashes: short-circuit or overtemperature
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 85 mA
Power consumptionP0≤ 1200 mW
Time delay before availabilitytv≤ 300 ms
Interface typeIO-Link
IO-Link revision1.1.4
Device profileSmart Sensor - SSP 4.1.1
Process dataInput: 32 Bit
- measurement value 16 Bit
- scale 8 Bit
- switching signals 2 Bit
Vendor ID1 (0x0001)
Device ID3147521 (0x300701)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time3.3 ms
SIO mode supportyes
Compatible master port typeClass A (use adapter cable listed in accesories)
Class B (use 3-pole adapter or 3-wire cable)
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level2.5 V ... UB
Input impedance> 22 kΩ
Output currentcurrent source < 2.5 mA
Pulse length≥ 1 ms with external control, low active
Synchronization frequency
Common mode operation≤ 100 Hz
Multiplex operation≤ 100 Hz / n , n = number of sensors , n ≤ 10
Input type1 program input
Level (evaluation limit 1)0 ... 0.6 V
Level (evaluation limit 2)3.7 V ... UB
Input impedance> 4.7 kΩ
Pulse length≥ 1 s
Output type1 push-pull output , short-circuit protected , reverse polarity protected
Rated operating currentIe200 mA , short-circuit/overload protected
Switching frequency14 Hz
Voltage drop≤ 2.5 V
Repeat accuracy≤ ± 0.1 % of full-scale value
Range hysteresis1 % of the adjusted operating range (default settings), programmable , min. 1 mm
Off-state current≤ 100 µA
Standard conformity
StandardsEN 60947-5-2
IEC 61131-9 / IO-Link V1.1.4
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Degree of protectionIP67
Material
HousingPC-GF10
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Connector
ThreadingM12 x 1
Number of pins5
MaterialDiecast zinc
Mass135 g
Tightening torque, fastening screwsmax. 3 Nm
Dimensions
Height36 mm
Width80 mm
Length80 mm
Outputnear switch point: 50 mm
far switch point: 500 mm
Output mode: Window mode
Output logic: normally open
Beam widthwide