Select Your Country

Go to global website

UB6000-F42-I-V15 Ultrasonic Sensor

Ultrasonic sensor with 1 analog output in cubic design

Key Benefits at a Glance

  • Analog output 4 mA ... 20 mA
  • Selectable sound lobe width
  • TEACH-IN
  • Synchronization options
  • Degree of protection IP67

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of UB6000-F42-I-V15

Sensing range350 ... 6000 mm
Adjustment range400 ... 6000 mm
Dead band0 ... 350 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 65 kHz
Response delay312 ms
Sensor cycle time≥ 78 ms
Temperature influence≤ ± 0,75 % of the full-scale value 20 min after switching on
Non-volatile memoryEEPROM
Write cycles300000
LED greensolid: power on
flashing: standby mode
LED yellowsolid: object in evaluation range
flashing: programming of the limits
LED redsolid: fault
flashing: programming of the limits, object not detected
Operating voltageUB10 ... 30 V DC , ripple 10 %SS
No-load supply currentI0≤ 85 mA
Power consumptionP0≤ 1200 mW
Time delay before availabilitytv≤ 300 ms
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level2.5 V ... UB
Input impedance> 22 kΩ
Output currentcurrent source < 2.5 mA
Pulse length≥ 1 ms with external control, low active
Synchronization frequency
Common mode operation≤ 12 Hz
Multiplex operation≤ 12 Hz / n , n = number of sensors , n ≤ 10
Input type1 program input
Level (evaluation limit 1)0 ... 0.6 V
Level (evaluation limit 2)3.7 V ... UB
Input impedance> 4.7 kΩ
Pulse length≥ 1 s
Output type1 analog output 4 ... 20 mA
ResolutionEvaluation range [mm]/3200, however ≥ 0.35 mm
Deviation of the characteristic curve≤ ± 0.2 % of full-scale value
Repeat accuracy≤ ± 0.1 % of full-scale value
Load resistor≤ 500 Ω
Standard conformity
StandardsEN 60947-5-2
EN 60947-5-7
UL approvalcULus Listed, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug
Degree of protectionIP67
Material
HousingPC-GF10
Transducerepoxy resin/hollow glass sphere mixture; polyurethane foam
Connector
ThreadingM12 x 1
Number of pins5
MaterialDiecast zinc
Mass200 g
Tightening torque, fastening screwsmax. 3 Nm
Dimensions
Height52 mm
Width80 mm
Length80 mm
Outputevaluation limit A1: 400 mm
evaluation limit A2: 6000 mm
output function: rising ramp
Beam widthwide