Select Your Country
UB6000-F42-U-V15 Ultrasonic Sensor
Ultrasonic sensor with 1 analog output in cubic design
Key Benefits at a Glance
- Analog output 0 ... 10 V
- Selectable sound lobe width
- TEACH-IN
- Synchronization options
- Degree of protection IP67
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of UB6000-F42-U-V15
| Sensing range | 350 ... 6000 mm | |
| Adjustment range | 400 ... 6000 mm | |
| Dead band | 0 ... 350 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 65 kHz | |
| Response delay | 312 ms | |
| Sensor cycle time | ≥ 78 ms | |
| Temperature influence | ≤ ± 0,75 % of the full-scale value 20 min after switching on |
| Non-volatile memory | EEPROM | |
| Write cycles | 300000 |
| LED green | solid: power on flashing: standby mode | |
| LED yellow | solid: object in evaluation range flashing: programming of the limits | |
| LED red | solid: fault flashing: programming of the limits, object not detected fast flashes: short-circuit or overtemperature |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 85 mA |
| Power consumption | P0 | ≤ 1200 mW |
| Time delay before availability | tv | ≤ 300 ms |
| Input/output type | 1 synchronization connection, bidirectional | ||||||||||||||||
| |||||||||||||||||
| Synchronization frequency | |||||||||||||||||
| |||||||||||||||||
| Input type | 1 program input | |
| Level (evaluation limit 1) | 0 ... 0.6 V | |
| Level (evaluation limit 2) | 3.7 V ... UB | |
| Input impedance | > 4.7 kΩ | |
| Pulse length | ≥ 1 s |
| Output type | 1 analog output 0 ... 10 V | |
| Resolution | evaluation range [mm]/4000, but ≥ 0.35 mm | |
| Deviation of the characteristic curve | ≤ ± 0.2 % of full-scale value | |
| Repeat accuracy | ≤ ± 0.1 % of full-scale value | |
| Load resistor | ≥ 1000 Ω |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Material | |||||||||||
| |||||||||||
| Connector | |||||||||||
| |||||||||||
| Mass | 200 g | ||||||||||
| Tightening torque, fastening screws | max. 3 Nm | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Output | evaluation limit A1: 400 mm evaluation limit A2: 6000 mm output function: rising ramp | |
| Beam width | wide |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
Related News and Applications
Read more on news and applications related to this product.




