Select Your Country

Go to global website

VMBI-2+P-0,2M-PUR-IO-V11-G Valve Connector

Valve connector Form B (Ind) with IO-Link Class A to M12 plug straight A-coded, 3-pin, PUR cable black

Key Benefits at a Glance

  • Comprehensive IO-Link interface fitting to solenoid valves with connection Form B (industry)
  • IO-Link port class A
  • Supplies comprensive diagnostics data
  • Configurable alarms
  • Up to 70 % energy savings
  • Comprehensive condition monitoring
  • Enables predictive maintenance

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VMBI-2+P-0,2M-PUR-IO-V11-G

Connector 1
ConnectionValve connector industrial version
Construction typeform B (Ind)
Styleangled
Lockingscrew connection
Number of pins2
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Operating voltageUB24 V DC ( 18 ... 30 V DC )
No-load supply currentI0< 10 mA (at 24 V DC)
Operating currentIBmax. 500 mA (depending on master)
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Process dataInput 8 bit
- Status signals 1 bit
- Input values 7 bit
Output 8 bit
- Control signals 1 bit
- Control values 7 bit
Vendor ID1 (0x0001)
Device ID984835 (0x0F0703)
Data transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.8 ms
SIO mode supportno
Compatible master port typeClass A
Class B
Degree of protectionEN 60529
Communication interfaceIEC 61131-9 / IO-Link V1.1.4
Plug connectionValve connector : on the basis of DIN EN 175301-803
connector M12 x 1 : IEC 61076-2-101
FlammabilityDIN VDE 0482 , DIN EN 50265-2-1 , UL 94
Halogen-freeIEC 60754-1
Ambient temperature
Connector 1-20 ... 70 °C (-4 ... 158 °F)
Connector 2-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Connector 1
Tightening torque0.4 Nm
Tool installationscrew M3 x 26
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
Connector 2
Tightening torque0.6 Nm
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm
Bending radius> 10 x cable diameter, movable installation
> 8 x cable diameter, fixed installation
Sheath stripping forcemax. 10 N / 50 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores3
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 3: blue
Core 4: black
Core construction19 x 0.15 mm ∅
LengthLapprox. 135 mm
Cable codeLi 9Y 11YM 3 x 0.34
Drag chain suitability
Drag chain cyclesmax. 50 / day
Motion velocitymax. 0.3 m/s
Mass50 g
Halogen-freeyes
Connector 1
Screw connectionStainless steel A2
BodyTPU, anthracite
SealTPU , integrated
Contact surfaceSn
FlammabilityV-0
Connector 2
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Coresbare copper (Cu)
Core insulationPP
Chemical resistancegood
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityV-2