Select Your Country

Go to global website

HiD-ADP-HiC-DI Adapter Kit

Adapter kit for HiD termination board

Key Benefits at a Glance

  • Set consisting of isolated barrier HiC2822 and adapter HiD-ADP-HiC
  • 2-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Dry contact or NAMUR inputs
  • 2 relay contact outputs
  • For HiD Termination Board mounting
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Functional Safety: Safety Integrity Level - 2
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiD-ADP-HiC-DI

Signal typeDigital Input
Safety Integrity Level (SIL)SIL 2
Rated voltageUr19 ... 30 V DC bus powered via Termination Board
Rated currentIr≤ 30 mA
Power dissipation≤ 600 mW
Power consumption≤ 600 mW
Connection sidefield side
Open circuit voltage/short-circuit currentapprox. 10 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I ≥ 6.7 mA
Connection sidecontrol side
Output Isignal ; relay
Output IIsignal ; relay
Output typeopen collector transistor (internal fault bus)
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUsee datasheet of isolated barrier
Electromagnetic compatibilitysee datasheet of isolated barrier
Degree of protectionIEC 60529
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Massapprox. 200 g
Dimensions18 x 106 x 168 mm (0.7 x 4.2 x 6.6 inch) (W x H x D)
Mountingon termination board
EU-type examination certificatesee datasheet of isolated barrier
UL approvalsee datasheet of isolated barrier
IECEx approval
IECEx certificatesee datasheet of isolated barrier
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.