Select Your Country

Go to global website

IQT4-F61-R4-V1 RFID Read/Write Device

HF RFID read/write device with RS485 interface

Key Benefits at a Glance

  • Range up to 120 mm
  • Multi-tag reading capability for up to 20 tags
  • Operating frequency 13.56 MHz
  • Compliant with ISO 15693 and NFC type 5
  • LED function indicator
  • Degree of protection IP67 / IP69
  • RS485 interface

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: Australia/New Zealand - RCM
Product Compliance: USA - FCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of IQT4-F61-R4-V1

Operating frequency13.56 MHz
Transfer rateup to 53 kBit/s
Sensing range
Read distance0 ... 120 mm
Write distance0 ... 120 mm
Widthmax. 120 mm
NoteThe achievable read and write distances depend on various factors. These include, in particular, the tag used, the configured transmit power, the installation conditions, and the ambient conditions, especially metallic materials in the surrounding area. The actual achievable read and write distances should therefore be verified under the respective operating conditions.
MTBF139 a (Operation at +40 °C)
LED green/orangegreen: power on
green flashing (1 Hz): status message
green flashing (10 Hz): read/write attempt performed
orange: read/write attempt successful
Rated operating voltageUe18 ... 30 V DC , ripple 10 %SS , limited power source (EN 60950)
Current consumption< 200 mA
Physical RS-485 point-to-point connection
ProtocolASCII
Transfer rate1200, 2400, 4800, 9600, 19200, 38400 (Default), 57600, 115200 Bit/s
Cable length≤ 3 m
Radio equipment
Directive 2014/53/EUEN 300330
EN 301489-1
EN 301489-3
EN 62368-1
EN IEC 62311
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
NFC type 5
UL approvalE87056
cULus Listed, Class 2 Power Source, Type 1 enclosure
FCC approvalFCC ID: 2AXZAIQR4F61
IC approvalIC: 7037A-IQR4F61
HVIN: IQR4F61
MIC approvalAC-26138
ACMA approvalCERT-A1E1
IMDA approvalESER/26/5495
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) (see manual)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67 / IP69
Connectionconnector M12 x 1
Material
HousingABS
Encapsulation compoundWEVO 403FL/300
Installationsee manual
Massapprox. 60 g
Dimensions
Height12 mm
Width28 mm
Length80 mm
Cable length20 cm