Select Your Country

Go to global website

CFP.52.SP Contact Block (Ex e)

Contact block, 2-pole, mountable on enclosure base with type of protection Ex e

Key Benefits at a Glance

  • Contact block 4x NO
  • Component for appropriately certified Ex e enclosures
  • Mounting on enclosure cover
  • DIN rail mountable
  • Ex de certified
  • Polyamide
  • For use with enclosure types SR*

Show more

Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.52.SP

Operating voltage250 V max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Functioncontact block
Contact configuration4x NO
Usage categoryAC12: 12 ... 250 V AC - 16 A
AC15: 12 ... 250 V AC - 10 A
DC13: 12 ... 110 V DC - 1 A
DC13: 12 ... 24 V DC - 1 A
Number of poles4
Degree of protectionIP20
Material
HousingPolyamide (PA)
Mass166 g
Mechanical life1000000 switching operations
Dimensions
External dimension (A)57 mm
External dimension (B)73.4 mm
External dimension (C)65.7 mm
Mountingcover-mounted via actuator head
Service temperature-40 ... 90 °C (-40 ... 194 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 G
Ex de IIC Gb
IECEx approvalIECEx CML 16.0114U
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking2829
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeSR.CS*