Select Your Country

Go to global website

HiD-ADP-HiC HiD-HiC Adapter

Adapter for HiD termination board

Key Benefits at a Glance

  • Adapter for mounting a HiC-device to a HiD termination board
  • Device is content of an adapter set, consisting of an isolated barrier and an
    adapter
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiD-ADP-HiC

Rated voltageUr24 V DC , in consideration of rated voltage of used isolated barrier
Connectionsee datasheet of isolated barrier
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionsee datasheet of isolated barrier
Massapprox. 50 g
Dimensions18 x 106 x 56 mm (0.7 x 4.2 x 2.2 inch) (W x H x D)
Height106 mm
Width18 mm
Depth56 mm
Mountingon termination board
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.