Select Your Country

Go to global website

SM-Ex S203 SR Scanner ModuleSmart-Ex® 203 Accessory

Scanner module for Smart-Ex 203

Key Benefits at a Glance

  • High-performance 1D/2D scanner
  • Bright white illumination field & green LED aiming spot
  • Low weight of only 25 grams
Product Compliance: Europe – CE
Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SM-Ex S203 SR

Scanner
Scan engineSE4107 1D/2D-Scanmodule
Sensor technologyRolling shutter
Resolution1280 x 960 pixels, 1.3 MP
Aimergreen LED
Illuminationwhite
Field of viewHorizontal: 44.5°, vertical: 33.5°
Focal distanceFrom front of scan engine: 15.24 cm
Orientation toleranceSkew tolerance: ±60°
Pitch tolerance: ±60°
Roll tolerance: 360°
Supported barcode symbologies5 mil Code 39, 5 mil Code 128, PDF 417, DataMatrix: 10 mil, 100 % UPCA, 15 mil QR, 20 mil QR
 
Note: The complete table listing the barcode symbologies and their corresponding decode ranges can be found at the bottom of this datasheet.
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Scanner module only, without device.
Mass25 g
Dimensions
W x H x D39 mm x 20.8 mm x 41.4 mm
Height20.8 mm
Width39 mm
Depth41.4 mm
NoteThe certifications indicated above with logos are only valid in combination with the Smart-Ex 203.
 
For more information, visit the Zebra website:
https://www.zebra.com/gb/en/products/spec-sheets/oem/oem-engines/oem-array-imager-scan-engines/se4100-se4107.html.
SeriesSmart-Ex® 203