Select Your Country

Go to global website

PXV100Q-F213-IO-0.3M-V15 Optical Read Head

Read head for incident light positioning system

Key Benefits at a Glance

  • Traverse distance up to 100 km
  • IO-Link interface
  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • Non-contact positioning on Data Matrix code tape
  • High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines.
  • Output of code quality

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PXV100Q-F213-IO-0.3M-V15

Passage speedv≤ 12.5 m/s
Maximum track lengthmax. 100000 m
Light typeIntegrated LED lightning (red)
Evaluation frequency40 s-1
Latency50 ms
Read distance (z)100 mm
Reading tolerance in z-direction± 30 mm
Field of view120 mm x 80 mm (for z = 100 mm)
Reading tolerance in y-direction± 30 mm (for z = 100 mm)
Ambient light limit100000 Lux
Accuracy x-position± 0.2 mm (for z = 100 mm)
Accuracy y-position± 0.2 mm (for z = 100 mm)
Angle accuracy± 1 ° (for z = 100 mm)
Camera
TypeCMOS , Global shutter
MTTFd135 a
LED indication2 LEDs (communication, status)
Operating voltageUB18 ... 30 V DC , PELV
No-load supply currentI0max. 200 mA
Power consumptionP03 W (at no-load)
Interface typeIO-Link
IO-Link revision1.1.5
Device profileIdentification and Diagnosis - I&D
Firmware update
Process dataPosition data (x, y) , z-distance , angle , speed (bi-directional) , status data , frame counter , quality index , warning , event marker number , number of detected codes
SIO mode supportno
Compatible master port typeClass A
Number0 ... 2 , programmable
Input type0 level: unswitched or -UB ... +7
V1 level: +13 V ... +UB
Input impedance≥ 30 kΩ
Number0 ... 2 , programmable
Output typePush/pull , PNP , NPN , programmable
Switching voltageOperating voltage
Switching current100 mA each output
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyexempt group according to EN 62471:2008
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (non-condensing; prevent icing on the lens!)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity90 % , non-condensing
Connection type5-pin, M12 x 1 connector
Degree of protectionIP54
Material
HousingPC/ABS
CablePVC
Cable
Sheath diameter4.8 mm
Bending radius48 mm
Strain relief60 N
LengthL0.3 m
Massapprox. 125 g
Dimensions
Height80 mm
Width70 mm
Depth35 mm
Orientation0 ° / 180 °
Resolution x-position1 mm
Resolution y-position1 mm
Angle resolution0.1 °
Speed resolution0.01 m/s
Input data sourceProtocol
X-offset0 mm
Angle offset0 °
Behaviour in case of missing x-position dataSubstitute value 0
Behaviour in case of missing y-position dataSubstitute value 0
Behaviour in case of missing angle dataSubstitute value 0
Behaviour in case of missing speed dataSubstitute value 0
ExtrapolationLinear extrapolation
Marker positionEvent marker instead of code tape
Q2No function , high impedance
Q3No function , high impedance