Select Your Country

Go to global website

RVI70E* Incremental Rotary Encoder

Incremental rotary encoder with solid shaft, housing diameter 70 mm,

Key Benefits at a Glance

  • Up to 5000 ppr
  • Flameproof enclosure
  • Worldwide certification: ATEX, IECEx
  • Degree of protection IP66 / IP67
  • High shaft load capacity
  • Temperature range -40 ... 158 °F (-40°C to 70°C)
  • Siutable for offshore applications

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of RVI70E*

Detection typemagnetic sampling
Device typeIncremental rotary encoder
Pulse countmax. 5000
MTTFd140 a
L101.6 E+9 at 3000 rpm
Operating voltageUB10 ... 30 V DC or 5 V DC ± 5 % (see "Output circuit" in the order information)
No-load supply currentI0max. 60 mA
Output typepush-pull, incremental or RS 422, incremental
(see "Output circuit" in the order information)
Voltage dropUd< 4 V (push-pull, incremental)
Load currentmax. per channel 35 mA , short-circuit protected, reverse polarity protected (push-pull, incremental)
max. per channel 20 mA , short-circuit protected, reverse polarity protected (RS 422, incremental)
Output frequencymax. 200 kHz
Rise time250 ns
Phase position A to B90 ° ± 18 °
Duty cycle1/2 ± 20 %
De-energized delaytoff250 ns
Cable∅ 10.2 mm, Radox 9 x 0.5 mm2
Degree of protectionDIN EN 60529, IP66 DIN EN 60529, IP67
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN IEC 61000-6-4:2019
Noise immunityEN IEC 61000-6-2:2019
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
IECEx approval
Equipment protection level GbIECEx ZLM 14.0003X
Equipment protection level DbIECEx ZLM 14.0003X
ATEX approval
Equipment protection level GbZELM 14 ATEX 0519 X
Equipment protection level DbZELM 14 ATEX 0519 X
CCC approvalnot yet available
KCC approvalnot yet available
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Material
Combination 1housing: anodized aluminum
flange: anodized aluminum
shaft: Stainless steel 1.4305 / AISI 303
Combination 2 (Inox)housing: Stainless steel 1.4401 / AISI 316
flange: Stainless steel 1.4401 / AISI 316
shaft: Stainless steel 1.4401 / AISI 316
Massapprox. 1300 g (combination 1)
approx. 2300 g (combination 2)
Rotational speedmax. 6000 min -1
Moment of inertia400 gcm2
Starting torque< 5 Ncm
Shaft load
Axial110 N
Radial150 N
Use in the hazardous areasee instruction manuals