Select Your Country

Go to global website

LG01W-1260-16C-0-OS-C0-F07-S15 Safety Light GridLIGI

OSE safety light grid

Key Benefits at a Glance

  • Cost-optimized series for standard tasks
  • High degree of protection (IP67)
  • Direct assembly
  • OSE Output
Product Compliance: Europe – CE
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of LG01W-1260-16C-0-OS-C0-F07-S15

Effective detection range1.6 ... 10 m
Threshold detection range14 m
Number of protective field beams16
Light sourceIRED
Light typeinfrared
MarkingCE
Target size50 ... 200 mm
Protection field height1260 mm
Opening angleeff. 5 °
Optical facefrontal
Ambient light limit100000 Lux
Operation indicatorEmitter: LED green
Receiver: LED green
Function indicatorEmitter: yellow LED
Receiver:
LED red: lit when the light beam is interrupted
LED green: lights up when light beam is free
Stability alarm indicatoravailable
Operating voltageUB10 ... 30 V DC
Operating currentIBEmitter: approx. 30 mA (24 V)
receiver: approx. 20 mA (24 V)
Power consumptionP0approx. 1.2 W
Test inputhigh-active
Output typeOSE
Switching typelight-on
Signal output950 Hz , transistor output loadable with max. 20 mA, short-circuit protected
Energized/De-energized delay< 3200 ms
Response time≤ 400 ms
Product standardEN ISO 13849 , EN 12978 , EN 61000-6-2, EN 61000-6-3
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 95 %, non-condensing
Degree of protectionIP67 according to EN 60529
Connectionfixed cable in M8 plug 4-pin
Length: 130 mm
Material
Housingblack anodized aluminum Epoxy resin molded
Massapprox. 856 g
Dimensions
Height1380 mm
Width16 mm
Depth16 mm