Select Your Country
ARGOS-20M-LRS-3F Thru-Beam Sensor
Thru-beam sensor
Key Benefits at a Glance
- Indicator LED on the front
- Protection against cross-talk with up to four devices
- Relay output
- Three sensors with different emitter frequencies included in the scope of delivery






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
Technical data of ARGOS-20M-LRS-3F
| Emitter | ARGOS-T | |
| Receiver | ARGOS-R |
| Effective detection range | 0.5 ... 20 m | |
| Threshold detection range | 28 m | |
| Number of protective field beams | 1 | |
| Light source | IRED | |
| Light type | modulated infrared light 950 nm | |
| Marking | CE | |
| Diameter of the light spot | approx. 7.3 m at a distance of 20 m | |
| Opening angle | 20 ° | |
| Optical face | frontal | |
| Ambient light limit | 100000 Lux |
| Operation indicator | emitter LED green: power on | |
| Function indicator | Receiver: LED red: lit when the light beam is interrupted | |
| Stability alarm indicator | Receiver: flashing (approx. 4 Hz) |
| Operating voltage | UB | 10 ... 30 V AC 10 ... 40 V DC |
| Operating current | IB | Emitter: ≤ 10 mA Receiver: ≤ 25 mA |
| Power consumption | P0 | Emitter: ≤ 0.4 VA Receiver: ≤ 1 VA |
| Output type | relay , NO contact | |
| Switching type | light-on | |
| Switching voltage | DC: max. 48 V AC: max. 50 V | |
| Switching current | DC: max. 0.5 A AC: max. 0.6 A | |
| Energized/De-energized delay | typ. 100 ms | |
| Response time | ≤ 100 ms |
| Product standard | EN 61000-6-2, EN 61000-6-3 |
| Ambient temperature | -20 ... 75 °C (-4 ... 167 °F) | |
| Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
| Degree of protection | IP67 according to EN 60529 | |||||||
| Connection | Emitter: 0.25 mm2 , 3-wire 4 m fixed cable Receiver: 0.25 mm2 , 5-wire 4 m fixed cable | |||||||
| Material | ||||||||
| ||||||||
| Mass | Emitter: 116 g Receiver: 131 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

