Select Your Country

Go to global website

M-LB-2.150.T3.D Surge Protection Barrier

Key Benefits at a Glance

  • Surge protection for 2 supply lines
  • Type 3 acc. to EN 61643-11
  • Nominal voltage 120 V AC
  • Pre-wired unit
  • Operating state and fault indication of every protected line
  • Fault indication output
  • DIN rail mountable

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of M-LB-2.150.T3.D

Device typeType 3 acc. to EN 61643-11
Class III acc. to IEC 61643-11
Number of protected supply lines2
Suitable componentsprotection module M-LB-2.150.T3.M
Nominal voltageUN120 V AC, 50 ... 60 Hz
Maximum continuous operating voltageUc150 V AC, 50 ... 60 Hz
150 V DC
Nominal load currentIL25 A
Nominal discharge current (8/20 µs)In2 kA
Max. surge current (8/20 µs)Imax4 kA
Voltage protection levelUpmax. 640 V (L-N)
max. 800 V (L/N-PE)
Reaction timetAmax. 25 ns (L-N)
max. 100 ns (L/N-PE)
Short-circuit-proof6 kA eff at max. mains-side overcurrent protection
Overcurrent protectionmax. 25 A gL/gG (B 25 A) , mains-side
Connectionterminals 11, 12, 14
Outputvolt-free change-over contact
Switch powerAC: 250 V / 0.5 A
DC: 250 V/0.1 A; 125 V/0.2 A; 75 V/0.5 A; 24 V/0.5 A
Display elementsstatus display
operating state (green)
fault indication (red)
Low voltage
Directive 2014/35/EUEN 61643-11:2012
Degree of protectionIEC 60529:2013
Shock resistanceEN 60068-2:2010
Vibration resistanceEN 60068-2:2010
Installation conditions
Mounting locationindoor
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity5 ... 95 %
Degree of protectionIP20
Core cross section- min. 0.5 mm2 solid/flexible
- max. 4 mm2 stranded/2.5 mm2 flexible
Material
Housingthermoplastic, color grey , UL 94 V-0
Massapprox. 120 g
Dimensions18 x 90 x 72 mm (0.7 x 3.6 x 2.8 inch) (W x H x D) , 1 TE acc. to DIN 43880
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificateTÜV 22 ATEX 8932 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018 , EN IEC 60079-7:2015+A1:2018
UL approvalE346845
IECEx approval
IECEx certificateIECEx TUR 22.0082X
IECEx markingEx ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.