Select Your Country

Go to global website

CFP.WR.166.266.012.SP Circular Viewing Window (Ex e)

Circular viewing window, metal frame with glass window, with type of protection Ex e

Key Benefits at a Glance

  • Metal frame with glass window
  • Ex e certified
  • Glass
  • Component for appropriately certified Ex e enclosures
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.WR.166.266.012.SP

FunctionCircular viewing window
Colorclear
Degree of protectionIP66
MaterialPolyamide (PA)
Washer gasketsilicone
Mass48 g
Dimensions
External dimension (A)166 mm
External dimension (B)266 mm
External dimension (C)12 mm
Internal dimension (D)125 mm
Internal dimension (E)224 mm
Tightening torque1.5 ... 2 Nm
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 GD
Ex e IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CML 16.0114U
Supplementary informationFor more information please contact Pepperl+Fuchs.
Enclosure typeLR* SR*.CS* GR.CS*