Select Your Country

Go to global website

CFP.ZJR.SP Actuator Flap (Ex e)

Small actuator continuous operation flap, for use with small actuators, base-mounted with type of protection Ex e

Key Benefits at a Glance

  • Hands free operation of pushbuttons
  • Ex e certified
  • Polycarbonate
  • Component for appropriately certified Ex e enclosures
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.ZJR.SP

FunctionSmall actuator head continuous operation flap, base-mounted
Colorclear
Degree of protectionIP66
MaterialPolycarbonate
Washer gasketsilicone
Mass27 g
Dimensions
External dimension (A)72 mm
External dimension (B)44 mm
External dimension (C)37 mm
Internal dimension (D)50 mm
Internal dimension (F)4.2 mm
Tightening torque0.6 ... 1 Nm
Mountinguse with base-mounted contact modules
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateCML 16 ATEX 3339U
MarkingEx-Hexagon II 2 GD
Ex e IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CML 16.0114U
Supplementary informationFor more information please contact Pepperl+Fuchs.
Enclosure typeLR* SR*.CS* GR.CS*