Select Your Country

Go to global website

CFS.MOD.LCS.PI024V.K01.SP LED Indicator Assembly

Key Benefits at a Glance

  • Component for appropriately certified Ex d enclosures
  • Ex db and Ex tb certified
  • Polyamide and brass nickel-plated
Approval symbol
Approval symbol
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFS.MOD.LCS.PI024V.K01.SP

Operating voltage24 V max. AC/DC
Operating current11 mA max.
Terminal capacity1.5 mm2
Terminal torque1.2 Nm
FunctionPilot light with module
Lens colorSee accessories section
Labelingnone
Thread size (TD)M28
Degree of protectionIP66
Material
HousingPolyamide (PA) , brass nickel-plated
Finishinherent color black
Mass58 g
Dimensions
Actuator head diameter (D2)33.5 mm
Panel wall thickness (PT)15 ... 30 mm
Length outside enclosure (H)33 mm
Total length (L)109.5 mm
Tightening torqueActuator head : 2 Nm
Mountinguse with lid-mounted contact modules
Service temperature-40 ... 70 °C (-40 ... 158 °F)
EU-type examination certificateCML 17 ATEX 1341U
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CML 17.0181U
UKCA approvalCML 21 UKEX 1422U
Degree of protectionEN 60529
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Enclosure typeEJB , EJBX , GUB , GUBX
Optional accessoriesCFS.LR.K50.SP
CFS.LG.K50.SP
CFS.LO.K50.SP
CFS.LW.K50.SP