Select Your Country

Go to global website

OMH-ML100-08-9647-25pcs Blanking Plug

Blanking plug in place of mounting bracket OMH-ML100-08

Key Benefits at a Glance

  • Blanking plug
  • Simple installation with snap-in fastener
  • Packaging unit: 25 pieces
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-ML100-08-9647-25pcs

Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
MaterialPlastic , clear
Massapprox. 3 g
Dimensions
Height22.7 mm
Width25 mm
Length40 mm
MountingSnap-in
SeriesML100